IESNA:LM-63-2002
[TEST]P950661
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-750-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24418
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2865 3587.2 4240.1 4745.6 5157.7 5390.9 5500.6 5539.7 5737.5 6161.1
6860.6 7744.2 8613.9 9308.4 9915.9 10470.5 10820.9 10910.4 10694.9 10149.1
9047.5 7142.9 5896.4 4938.4 3911.2 2751.6 1808.7 1268 989.4 854.6
775.2 651.6 552.1 191.6 93.3 15.1 0
2865 3612.4 4271.6 4785.9 5164 5419.9 5551 5587.5 5751.4 6133.3
6779.9 7645.9 8499.2 9217.6 9831.5 10386.1 10802 10952 10814.6 10352
9431.9 7672.3 6134.6 5151.4 4136.8 2999.9 1972.6 1331 1021 884.8
782.7 661.7 557.1 237 99.6 18.9 0
2865 3580.9 4227.5 4746.8 5151.4 5445.1 5607.7 5677 5805.6 6148.4
6699.3 7468.1 8287.4 9009.7 9593.2 10059.6 10497 10710 10655.8 10286.5
9546.6 8337.8 6646.3 5466.5 4459.5 3357.8 2242.3 1489.8 1101.6 915.1
807.9 703.3 602.5 460.1 234.4 27.7 0
2865 3580.9 4208.6 4726.7 5159 5490.5 5712.3 5828.3 5949.3 6214
6623.6 7219.8 7928.2 8607.6 9154.6 9603.3 9980.2 10285.2 10367.2 10246.2
9801.2 8975.6 7816 6443.4 5151.4 4003.2 2799.4 1792.4 1222.6 930.2
802.9 697 594.9 473.9 332.8 129.8 0
2865 3475 4083.8 4615.7 5072 5475.4 5796.8 6009.8 6145.9 6355.2
6695.5 7132.9 7698.8 8274.8 8792.9 9239.1 9602.1 9924.7 10154.1 10215.9
10093.6 9718 8989.5 7887.9 6600.9 5286.3 3938.9 2596.5 1631 1094.1
834.4 741.1 644.1 491.6 331.5 103.4 0
2865 3419.6 3969.1 4487.2 4966.2 5409.8 5813.2 6132.1 6348.9 6551.8
6806.4 7171.9 7595.4 8098.4 8605.1 9109.2 9537.8 9873.1 10126.4 10335.6
10498.2 10444 10215.9 9697.9 8802.9 7643.3 6152.2 4717.8 3172.5 1958.7
1270.5 868.4 629 380.7 191.6 50.4 0
2865 3313.7 3791.4 4279.2 4753.1 5218.2 5667 6066.5 6398 6664
6933.7 7228.6 7552.6 7955.9 8418.5 8942.9 9482.3 10002.9 10464.2 10870.1
11239.4 11645.2 11828 11941.4 11916.2 11402 10420.1 8855.9 6786.2 4596.8
2653.2 1377.7 703.3 405.9 197.9 68.1 0
2865 3233 3616.2 4034.7 4468.3 4877.9 5317.8 5745.1 6156 6519
6882 7218.6 7523.6 7852.6 8197.9 8568.5 8998.3 9484.8 10016.8 10581.4
11197.8 12082.6 12797.3 13233.4 13730 14089.2 14135.9 13653.1 12397.7 10365.9
7552.6 4874.1 2484.3 1013.4 361.7 70.6 0
2865 3088.1 3357.8 3670.4 4013.3 4376.3 4745.6 5111.1 5472.8 5844.7
6234.2 6594.6 6986.6 7396.3 7822.3 8249.6 8723.5 9255.4 9844.1 10510.8
11289.8 12470.8 13643 14446 15470.7 16676.9 17967.6 18828.5 18644.5 16911.4
13343.1 8650.4 3669.2 1120.5 352.9 73.1 0
2865 3062.9 3331.4 3618.7 3942.7 4285.5 4635.9 4985.1 5330.4 5680.8
6026.2 6384.2 6762.3 7171.9 7595.4 8035.3 8524.4 9065.1 9670.1 10359.6
11137.3 12387.6 13568.7 14438.4 15533.7 16848.4 18257.5 19155 18984.8 17142
13263.7 8111 3108.3 858.4 277.3 63 0
2865 2967.1 3105.7 3292.3 3517.9 3763.7 4012 4272.9 4542.6 4814.9
5089.7 5373.3 5659.4 5961.9 6287.1 6631.2 7009.3 7437.9 7954.7 8544.6
9263 10405 11270.9 12125.5 13167.9 14422 15599.3 16109.7 15576.6 13543.5
9997.8 5564.9 1604.5 336.5 112.2 25.2 0
2865 2896.5 2974.6 3086.8 3241.9 3409.5 3592.3 3780.1 3970.4 4173.3
4371.2 4561.5 4758.2 4953.5 5160.3 5378.3 5607.7 5886.3 6208.9 6627.4
7232.4 7983.7 8495.4 9067.6 9752.1 10498.2 11007.5 10829.7 9939.9 8271
5973.2 3056.6 997 297.5 102.1 23.9 0
2865 2833.5 2844.8 2896.5 2981 3067.9 3182.6 3296.1 3408.2 3525.5
3627.6 3719.6 3796.5 3867 3916.2 3947.7 3979.2 4000.7 4035.9 4117.9
4314.5 4430.5 4451.9 4494.7 4561.5 4622 4456.9 3933.8 3187.7 2362.1
1605.8 910 456.3 192.8 93.3 32.8 0
2865 2701.1 2604.1 2553.7 2548.6 2568.8 2602.8 2640.6 2667.1 2683.5
2682.2 2650.7 2601.6 2532.2 2440.2 2328 2193.2 2053.3 1924.7 1805
1681.4 1571.8 1479.8 1404.1 1338.6 1271.8 1188.6 1076.4 921.4 713.4
519.3 381.9 264.7 170.2 97.1 27.7 0
2865 2578.9 2401.1 2323 2304.1 2320.5 2355.8 2393.6 2412.5 2407.4
2381 2334.3 2266.3 2181.8 2083.5 1982.7 1878.1 1773.4 1670.1 1556.6
1441.9 1338.6 1263 1217.6 1199.9 1202.5 1199.9 1164.7 1077.7 932.7
709.6 489.1 342.8 225.6 112.2 25.2 0
2865 2483.1 2268.8 2184.4 2188.1 2236 2289 2323 2325.5 2302.8
2258.7 2195.7 2121.3 2035.6 1944.9 1855.4 1760.8 1661.3 1559.2 1464.6
1392.8 1331 1289.4 1263 1240.3 1213.8 1172.2 1129.4 1076.4 992
863.4 678.1 444.9 245.8 117.2 25.2 0
2865 2391.1 2170.5 2113.8 2149.1 2214.6 2266.3 2291.5 2281.4 2242.3
2181.8 2110 2026.8 1944.9 1857.9 1773.4 1715.5 1646.1 1559.2 1489.8
1443.2 1381.4 1284.4 1207.5 1157.1 1107.9 1057.5 1007.1 961.7 920.1
871 791.6 647.9 496.6 291.2 70.6 0
2865 2339.4 2118.8 2087.3 2147.8 2210.8 2262.5 2277.6 2253.7 2191.9
2117.5 2033.1 1942.3 1861.7 1792.4 1753.3 1706.6 1658.7 1612.1 1508.8
1416.7 1343.6 1270.5 1202.5 1131.9 1070.1 1009.6 954.2 896.2 829.4
763.8 704.6 617.6 533.2 373.1 145 0
2865 2295.3 2086 2082.3 2149.1 2209.6 2254.9 2260 2223.4 2156.6
2072.2 1978.9 1895.7 1818.8 1767.1 1723 1666.3 1589.4 1521.4 1439.4
1376.4 1305.8 1236.5 1173.5 1120.5 1066.3 1008.4 949.1 879.8 802.9
718.5 644.1 548.3 414.7 274.8 114.7 0
2865 2270.1 2069.6 2081 2154.1 2213.3 2253.7 2246.1 2199.5 2120.1
2021.8 1929.7 1851.6 1792.4 1764.6 1697.8 1594.5 1474.7 1426.8 1386.5
1314.6 1259.2 1211.3 1140.7 1087.8 1046.2 992 927.7 850.8 766.4
674.3 634 545.8 356.7 259.7 158.8 0
2865 2265 2059.6 2082.3 2155.4 2215.9 2252.4 2242.3 2185.6 2096.1
1996.5 1905.8 1828.9 1792.4 1749.5 1665 1513.8 1414.2 1389 1339.9
1276.8 1208.8 1144.5 1095.3 1065.1 1038.6 989.4 928.9 855.8 771.4
681.9 704.6 562.2 375.6 286.1 105.9 0
2865 2265 2058.3 2086 2156.6 2217.1 2251.2 2246.1 2190.7 2097.4
1996.5 1904.5 1827.6 1793.6 1745.7 1660 1502.4 1415.5 1395.3 1338.6
1273 1198.7 1145.7 1080.2 1071.4 1038.6 988.2 928.9 860.9 770.1
684.4 694.5 482.8 388.2 282.3 102.1 0
